??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Armstrong World
Description
CONIC_UK_CAD
Bill of material
A633
IDENT
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
0
VAR95_CSI
95 csi
12510
A630
a630
A631
a631
A632
a632
A633
a633
A637
a637
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
AIRFLOW_BACK_MESH
airflow back mesh
0
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT_RANGE
arm height range
6.75" - 10.75"
ASSEMBLY_CODE
assembly code
E2020200
BLACK_COMPONENTS
black components
0
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
0
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=1503
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4525
CASTER_OPTIONS
caster options
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
GLIDE_FINISH
glide finish
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HEIGHT_RANGE
height range
42" - 47.5"
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
LEG_BASE
leg base
LEG_BASE_1
leg base 1
1
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PLUGIN_DATA_URL
plugin data url
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
POLISHED_ALUMINUM_BASE
polished aluminum base
0
PRICING_URL
pricing url
PRODUCT_LINE
product line
Conic
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=66
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
469.9
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
SEAT_HEIGHT_RANGE
seat height range
18.5" - 23.25"
SEAT_OR_BASE
seat or base
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4455
STACKS
stacks
0
STAND
stand
SUBCATEGORY
subcategory
Soft Seating
TWO_TONE_UPHOLSTERY
two tone upholstery
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
37
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions