??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Armstrong World
Description
CONIC_TABLES_UK_CAD
Bill of material
A638 9RD-Conic Tables
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
A636_55SS_TABLE_TOP
a636 55ss table top
A636_6RD_TABLE_TOP
a636 6rd table top
A638_88SS
a638-88ss
A639_107S_TABLE_TOP
a639 107s table top
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
ASSEMBLY_CODE
assembly code
E2020200
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4608
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
GLIDE_FINISH
glide finish
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
LEG_BASE__DEPTH
leg base depth
LEG_BASE_1
leg base 1
LEG_BASE_2
leg base 2
LEG_BASE_3
leg base 3
LEG_BASE_HEIGHT
leg base height
LEG_BASE_WIDTH
leg base width
LEG_SUPPORT_FINISH
leg support finish
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4292
PRODUCT_LINE
product line
Conic Tables
PRODUCT_PAGE_URL
product page url
http://www.allermuir.net/Products.aspx?RangeId=124
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4456
STACKS
stacks
1
SUBCATEGORY
subcategory
Tables
TABLE_TOP
table top
TABLE_TOP_RADIUS
table top_radius
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.allermuir.net/Default.aspx
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions