??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clopay Building Products
Description
Complete Industrial Series Commercial Overhead Door Model 524
Bill of material
Complete Industrial Series Commercial Overhead Door Model 524
ORDERNO
Complete Industrial Series Commercial Overhead Door Model 524
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
CAD_AND_SPECIFICATIONS
cad and specifications
http://www.clopaydoor.com/uninsulated-sectional-specs.aspx
CATEGORY
category
COLOR
color
CONSTRUCTION_TYPE
construction type
COPYRIGHT
copyright
2010, Clopay Building Products Company, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
2'' thick 24 ga. non-insulated smooth steel with deep ribbed pattern.
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
14
DOOR_WIDTH
door width
14.167
DOUBLE_END_STILES
double end stiles
0
DOUBLE_TORSION_SHAFT
double torsion shaft
0
FAMILY_NAME
family name
FILE_REVISION
file revision
00 (Sept, 2010)
FIRE_RATING
fire rating
FLOORTOSECTION2
floortosection2
2
FLOORTOSECTION3
floortosection3
4
FLOORTOSECTION4
floortosection4
6
FLOORTOSECTION5
floortosection5
8
FLOORTOSECTION6
floortosection6
10
FLOORTOSECTION7
floortosection7
12
FUNCTION
function
0
HARDWARE
hardware
14 ga. min. steel hinges; 10-ball steel rollers
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
14
HIGH_LIFT
high lift
4
HOST
host
1
KEYNOTE
keynote
08 36 13
LEED
leed
http://products.construction.com/swts_content_files/151607/303186.pdf
MANUFACTURER
manufacturer
Clopay Building Products Company
MANUFACTURER_ADDRESS
manufacturer address
1400 W. Market St., Troy, OH 45373
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1-800-526-4301
MANUFACTURER_WEBSITE
manufacturer website
http://www.clopaydoor.com
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
Maximum 32' 2'' wide by 26' 0'' high. Additional limitations may apply do to door weight. Consult Clopay for specificiations and shop drawings.
MODEL
model
524
NUMARRAYSECTIONS
numarraysections
2
NUMSECTIONS
numsections
7
NUMSECTIONSNOTROUNDED
numsectionsnotrounded
7
OMNICLASS_NUMBER
omniclass number
23.30.10.17.37.14
OMNICLASS_TABLE
omniclass table
23-30 10 17 37
OMNICLASS_TITLE
omniclass title
Sectional Overhead Doors
OPENER___JACKSHAFT_LEFT_SIDE
opener - jackshaft left side
0
OPENER___JACKSHAFT_RIGHT_SIDE
opener - jackshaft right side
0
OPENER___TROLLEY
opener - trolley
0
OPENING_HEIGHT
opening height
14
OPENING_WIDTH
opening width
14
OPERATION
operation
OVERLAP
overlap
0.083
OVERLAPPING_JAMB
overlapping jamb
1
PRODUCT_FEATURES_AND_BENEFITS
product features and benefits
http://www.clopaydoor.com/uninsulated-sectional-applications.aspx
R_VALUE
r-value
N/A
ROOF_PITCH
roof pitch
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SALES_INFORMATION
sales information
http://www.clopaydoor.com/where-to-buy.aspx?type=dealer
SECTION_3_GLAZING
section 3 glazing
SECTION_4_GLAZING
section 4 glazing
SECTION_5_GLAZING
section 5 glazing
SECTION_HEIGHT
section height
2
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STEEL
steel
24 ga. galvanized, primed, and finish painted
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
TRACK
track
Galvanized steel (gauge varies according to door size)
TRACK_TYPE
track type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.clopaydoor.com
VISARRAY
visarray
1
VISSECTION3
vissection3
1
VISSECTION4
vissection4
1
VISSECTION5
vissection5
1
VISSECTION6
vissection6
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
14
WINDLOAD
windload
Doors available rated for various design pressures; consult Clopay for avaialbility and specifications
NAME
name
Complete Industrial Series Commercial Overhead Door Model 524
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions