??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Compact High Efficiency Enclosure Lamp
Bill of material
LAMPCP22+CLIP
ORDERNO
LAMPCP22+CLIP
BRACKET_FOR_LAMP
bracket for lamp
ALFASTAFF
BRACKET_MOUNTING
bracket mounting
LAMPCP22+STAF
CASING
casing
Aluminium profile and ABS; UL94 V0; light grey
CLIP_MOUNTING_ON_DIN_RAIL
clip mounting on din rail
LAMPCP22+CLIP
CONFORMITY
conformity
CE
CONNECTION
connection
3-pole terminal for 1.5 mm² wire
DIMENSIONS_HXWXD
dimensions hxwxd
95x43x268
DOOR_LIMIT_SWITCH
door limit switch
FINRIP
DOOR_LIMIT_SWITCH_WITHOUT_BLOCK
door limit switch without block
FINCOR
INSTALLATION_POSITION
installation position
variable
LAMP_TYPE
lamp type
high efficiency fluorescent lamp
LUMINOSITY
luminosity
900
MAGNET_FOR_LAMP
magnet for lamp
ALFAMAGNETE
MAGNET_MOUNTING
magnet mounting
LAMPCP22+MAGN
MOUNTING
mounting
Clip on DIN rail magnet or bracket see ordering code below
OPERATING_TEMPERATURE
operating temperature
-20+50 (-4+122)
PACKAGE_DIMENSIONS_HXWXD
package dimensions hxwxd
105x58x310
POWER_CONSUMPTION
power consumption
11
POWER_SUPPLY
power supply
23050
PROTECTION_CLASS
protection class
Class I earthed
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
SAFETY_FLASHING_DEVICE_WITH_LAMP_AND_AUXILIARY_SWITCHES
safety flashing device with lamp and auxiliary switches
FSLA
SAFETY_FLASHING_DEVICE_WITH_LAMP_SWITCH
safety flashing device with lamp switch
FSL
SCHUKO_SOCKET
schuko socket
No
SERVICE_LIFE
service life
5000
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
SWITCH
switch
OnOff for the lamp only
WEIGHT
weight
0.76
NAME
name
LAMPCP22+CLIP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions