??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
AAC Clyde Space
Description
Communications
Bill of material
0BOSFZM9G
ORDERNO
BANDWIDTH
bandwidth
IMPEDANCE
impedance
MASS
mass
OPERATING_TEMPERATURE
operating temperature
PEAK_GAIN
peak gain
SIZE
size
VSWR
vswr
NAME
name
BEAM_PATTERN
beam pattern
BEAMWIDTH
beamwidth
CONNECTOR
connector
DESIGN_LIFE
design life
DIMENSIONS
dimensions
FREQUENCY_RANGE
frequency range
GAIN
gain
S__
s¹¹
TEMPERATURE
temperature
HIGH_FREQUENCY_VIBRATION_JITTER_AMPLITUDE___20HZ_
high frequency vibration/jitter amplitude (>20hz)
LOW_FREQUENCY_VIBRATION_VELOCITY___20HZ_
low frequency vibration velocity (<20hz)
MASS__KG_
mass (kg)
MAXIMUM_SLANT_RANGE
maximum slant range
ON_BOARD_BUFFER_SIZE
on-board buffer size
OPERATING_TEMPERATURE___C_
operating temperature (°c)
OUTER_DIMENSIONS__MM_
outer dimensions (mm)
POINTING_ACCURACY
pointing accuracy
POINTING_KNOWLEDGE_ERROR
pointing knowledge error
RAW_DATARATE__UPLINK_
raw datarate (uplink)
RAW_DATARATE_MODES__DOWNLINK_
raw datarate modes (downlink)
CHANNEL_SPACING
channel spacing
FREQUENCY
frequency
POWER
power
RF_POWER
rf power
SPURIOUS_RESPONSE
spurious response
TX_SNR
tx snr
VOLTAGE
voltage
AXIAL_RATIO
axial ratio
CONNECTOR_TYPE
connector type
HEIGHT
height
LENGTH
length
MAX_RF_POWER
max rf power
POLARISATION
polarisation
WIDTH
width
CHANNEL_SPACING_FREQUENCY
channel spacing frequency
CONFIGURATION
configuration
INPUT_VOLTAGE
input voltage
MAXIMUM_RF_POWER
maximum rf power
OUTPUT_SPECTRAL_MASK
output spectral mask
POWER_CONSUMPTION
power consumption
SPURIUS_RESPONSE
spurius response
TRANSMIT_FREQUENCY_STABILITY
transmit frequency stability
TX_DATA_RATE
tx data rate
UNIT_TELEMETRIES
unit telemetries
DATA_INTERFACE
data interface
DATA_POWER_CONNECTOR
data/power connector
FREQUENCY_STABILITY
frequency stability
FRONT_END_FILTER
front-end filter
IF_BANDWIDTH
if bandwidth
IF_FILTER
if filter
INPUT_IMPEDANCE
input impedance
RF_CONNECTOR
rf connector
RSSI_INDICATOR
rssi indicator
STORAGE_TEMPERATURE
storage temperature
SYNC_WORD_RECOGNITION
sync word recognition
AUTOMATIC_CONTROL
automatic control
CARRIER_STABILITY
carrier stability
CHANNELS
channels
CLOCK_AND_DATA_OUTPUT
clock and data output
DIGITAL_RSSI
digital rssi
FRONT_END_NOISE_FIGURE
front-end noise figure
MAX_VSWR
max vswr
MODULATION
modulation
NOMINAL_SENSITIVITY__BER_10_4_
nominal sensitivity (ber 10-4)
POWER_AND_DATA_CONNECTOR
power and data connector
RECEIVE_DATA_RATE
receive data rate
RF_IMPEDANCE
rf impedance
TRANSMIT_DATA_RATE
transmit data rate
TRANSMIT_POWER
transmit power
TX
tx
VIBRATION
vibration
CURRENT
current
DATA_RATE
data rate
DISTORTION
distortion
POWER_CONNECTOR
power connector
POWER_RETURN
power return
REVERSE_POLARITY
reverse polarity
RF_OUTPUT_CONNECTOR
rf output connector
RF_OUTPUT_IMPEDANCE
rf output impedance
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions