??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
Commissioning5973G semi lugged leaver oppted
Bill of material
commissioning5973g_semi_lugged_gearbox_oppted_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
18.700
UKENDCONNECTION
UK End Connection
Fully-Lugged
TEMPERATUREC
Temperature °C
-10 to 130°C
SPECIFICATIONNOTES
Specification Notes
Conforms to BS EN 593:2009, Fully-Lugged, Gearbox, Valves DN250 and larger supplied as standard with fully enclosed gear operator. Valves may be used for flow regulation. 970G are suitable for Group 1 and 2 gases and Group 1 and 2 liquids as defined by the Pressure Equipment Directive 97/23/EC
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_5973_5973G_SBV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Gearbox
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_5973_5973G_SBV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
RAD1
rad1
75.000 mm
SHAFTDIA
Shaft Dia
7.500 mm
REDNOSEHEIGHT
Red Nose Height
15.000 mm
NOSEHEIGHT
Nose Height
32.000 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
39.750 mm
LUGGTHICKNESS
Lugg Thickness
10.000 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
8.400 mm
LUGGHOLEDIA
Lugg Hole Dia
4.200 mm
LUGGCLDIMENSION
Lugg CL Dimension
8.000 mm
LUGGCLCALC
Lugg CL Calc
65.500 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
54.500 mm
GEARBOXWHEELDIA
Gearbox Wheel Dia
13.000 mm
GEARBOXSPINDLEDIA
Gearbox Spindle Dia
5.000 mm
EXTENTIONLENGTH
Extention Length
148.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
57.500 mm
DISCVERTICALCALC
Disc Vertical Calc
37.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
12.379 mm
DISCSHAFTCALC
Disc Shaft Calc
23.000 mm
DISCDIACALC
Disc Dia Calc
25.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CASINGTHICKNESS
Casing Thickness
29.758 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
48.240
ORIFICEINSERT
Orifice Insert
Stainless Steel - BS EN 10088-1 XSCrNiMo
BODY
Body
Cast Iron - BS 1561 EN-JLI040
TOTALSIZE
total size
162.879 mm
GAP
gap
31.000 mm
KMM
K mm
240.000 mm
JMM
J mm
75.000 mm
HMM
H mm
60.000 mm
GMM
G mm
44.000 mm
FMM
F mm
150.000 mm
EMM
E mm
115.000 mm
DMM
D mm
42.000 mm
CMM
C mm
48.000 mm
BMM
B mm
90.000 mm
AMM
A mm
170.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=72&catID=9
PRODUCTMODEL
Product Model
5373G
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_5973_5973G_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Robust iron body materials for long service life. Precise flow regulation and accurate measurement. Flanged with hand wheel- easy to install and operate.
MODEL
Model
5973G
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Conforms to BS EN 593:2009, Fully-Lugged, Gearbox, Valves DN250 and larger supplied as standard with fully enclosed gear operator. Valves may be used for flow regulation. 970G are suitable for Group 1 and 2 gases and Group 1 and 2 liquids as defined by the Pressure Equipment Directive 97/23/EC
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions