??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stern-Williams
Description
COMFORT SPRAY STATIONS
Bill of material
COMFORT SPRAY STATIONS
ORDERNO
COMFORT SPRAY STATIONS
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2010710
ATS_URL
ats url
http://www.atsspec.net
CATEGORY
category
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
0.500
COLD_WATER_CONNECTION_RADIUS
cold water connection radius
0.250
COLD_WATER_CONNECTION_WIDTH
cold water connection width
2
COST
cost
0
CREATION_DATE
creation date
14/01/2014
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Comfort Spray Station
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
88
HOST
host
0
HOT_WATER_CONNECTION_DIAMETER
hot water connection diameter
0.500
HOT_WATER_CONNECTION_RADIUS
hot water connection radius
0.250
HOT_WATER_CONNECTION_WIDTH
hot water connection width
2
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INSTALLATION_TYPE
installation type
Floor Mounted
KEYNOTE
keynote
LENGTH
length
31
MANUFACTURER
manufacturer
Stern Williams
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 42 23
MASTERFORMAT_TITLE
masterformat title
Commercial Showers
MATERIAL
material
MODEL
model
6425
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
23.45.05.14.17
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
Showers
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_NUMBER
phone number
416-250-5656
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.sternwilliams.com/images/MODEL%206425.pdf
PRODUCT_PAGE_URL
product page url
http://www.sternwilliams.com/cs_metal_2.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sternwilliams.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WARRANTY_INFORMATION
warranty information
1 Year Limited
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
6.000
WORK_PLANE_BASED
work plane-based
1
NAME
name
COMFORT SPRAY STATIONS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions