??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Comfort shower seat to hang on grab bars
Bill of material
Comfort shower seat to hang on grab bars
ORDERNO
Comfort shower seat to hang on grab bars
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Shower seat
COLOR
color
White
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Removable seat to hang on rails Ø 32mm. HR comfort seat and backrest. Large model. Detachable solid seat made from high strength polymer. Suitable for intensive use in public places or the healthcare sector. Uniform non-porous surface for easy maintenance and hygiene. Good resistance to chemical products and cleaning. Warm to the touch. Anti-UV treatment. Bacteriostatic 304 stainless steel structure Ø 32 x 1.5mm UltraPolish bright polished finish. Adjustable screw jacks guarantee a good horizontal position. Large protective caps prevent damage to the wall. Tested to over 200kg. Maximum recommended user weight: 135kg. Dimensions: 590 x 420 x 510mm. 10 year warranty. CE marked.
FINISH
finish
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Grab bar
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Removable Comfort seat
MODELNUMBER
modelnumber
510300
NAME
name
Comfort shower seat to hang on grab bars
NOMINALHEIGHT
nominalheight
510
NOMINALLENGTH
nominallength
420
NOMINALWIDTH
nominalwidth
590
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330114851
SHAPE
shape
Square
SHARED
shared
0
TYPE_COMMENTS
type comments
Removable Comfort shower seat
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions