??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Combinations
Bill of material
Standard
ORDERNO
Standard
A_
a'
3.500
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
90
B
b
4
C_
c'
5.188
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_J
dia j
4.300
E
e
9.750
E_
e'
12.000
G
g
5.438
H
h
4.375
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Double Combination (Short Turn)
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4
MAIN_NOMINAL_RADIUS
main nominal radius
2
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
R_
r'
4.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
0.000
X
x
11.375
X_
x'
6.500
Y
y
3.000
NAME
name
AB _ I SV Double Combination (Short Turn)
DIA_B_CUT
dia b-cut
3.920
DIA_B_2
dia b/2
0.980
DIA_J_2
dia j/2
1.150
F
f
10.500
G1
g1
10
MAIN_NOMINAL_RADIUS1
main nominal radius1
2
SIDE_DIA_B
side dia b
1.960
SIDE_DIA_J
side dia j
2.300
VENT_DIA_B
vent dia b
1.960
VENT_DIA_B_CUT2
vent dia b-cut2
3.920
VENT_DIA_J
vent dia j
2.300
VENT_NOMINAL_DIAMETER1
vent nominal diameter1
4
VENT_NOMINAL_DIAMETER2
vent nominal diameter2
2
VENT_NOMINAL_RADIUS2
vent nominal radius2
1
VENT_DIA_B_CUT
vent dia b-cut
1.960
VENT_NOMINAL_DIAMETER
vent nominal diameter
2
VENT_NOMINAL_RADIUS
vent nominal radius
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions