??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenscreen
Description
Column
Bill of material
5UPIA2C45
ORDERNO
5UPIA2C45
A
a
0.396
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
F1020100
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
For use as a vertical, freestanding accent or to wrap existing structural posts
DESIGN_OPTION
design option
-1
EMBED_HEIGHT
embed height
2
FULL_VINES
full vines
0
HEIGHT_10_CLIPS
height 10 clips
0
HEIGHT_6_CLIPS
height 6 clips
1
HEIGHT_8_CLIPS
height 8 clips
0
HEIGHT_CLIP_CENTER
height clip center
0
HOST
host
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Green Screen
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
32 35 00
MASTERFORMAT_TITLE
masterformat title
Screening Devices
MIDDLE_VINES
middle vines
0
MODEL
model
6'
NUMBER_OF_CLIPS
number of clips
6
OMNICLASS_NUMBER
omniclass number
23.40.10.24
OMNICLASS_TITLE
omniclass title
Screening Devices
PANEL_DIAMETER
panel diameter
1.292
PANEL_HEIGHT
panel height
6
PANEL_RADIUS
panel radius
0.646
PANEL_SIZING
panel sizing
Standard 15 1/2 Inch diameter
PANEL_THICKNESS
panel thickness
0.250
PART_TYPE
part type
0
POLE_HEIGHT
pole height
7.500
REVISIONS_DATE
revisions date
6/4/2012
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Column Trellis System
SHARED
shared
0
STARTER_VINES
starter vines
0
TYPE_COMMENTS
type comments
Column
UNIT_HEIGHT
unit height
6
URL
url
http://greenscreen.com/home.html
VERSION
version
2010
WORK_PLANE_BASED
work plane-based
0
NAME
name
J6SKGBWTQ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions