??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Guttermaster
Description
Column Casings
Bill of material
Column Casings
ORDERNO
Column Casings
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BASECOLLARCONTROL
basecollarcontrol
0
BASECOLLARMTRL
basecollarmtrl
CASINGTHICKNESS
casingthickness
3
CATEGORY
category
Pr_25_71_14_16: Column casings
CLOSURESTRIPWIDTH
closurestripwidth
26.000
CODEPERFORMANCE
codeperformance
BS EN: 12056, BS:8530, BS EN: 485/515/573/755/12020, BS EN: 12206, BS: 6367
COLLAREXTRAD
collarextrad
154
COLLARINTRAD
collarintrad
151.000
COLOR
color
Mill Finish / BS / RAL
COLUMNCASINGEXTERNALDEPTH
columncasingexternaldepth
400
COLUMNCASINGEXTERNALWIDTH
columncasingexternalwidth
400
COLUMNCASINGMTRL
columncasingmtrl
COLUMNHEIGHT
columnheight
2000
COLUMNINTERNALDEPTH
columninternaldepth
394
COLUMNINTERNALWIDTH
columninternalwidth
394
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
ColClad Circular Column Encasement
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ERROR
error
0
EXPECTEDLIFE
expectedlife
60
EXTERIORCOLUMNEXTRAD
exteriorcolumnextrad
200
EXTERIORCOLUMNINTRAD
exteriorcolumnintrad
197
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FORM
form
Extruded Aluminium
GAUGE
gauge
1.5, 2, 3mm
GRADE
grade
n/a
HASBASECOLLAR
hasbasecollar
1
HASHEADCOLLAR
hasheadcollar
1
HEADCOLLARCONTROL
headcollarcontrol
0
HEADCOLLARMTRL
headcollarmtrl
HOST
host
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_25_71_14_16
LENGTHCONTROL
lengthcontrol
1800
MANUFACTURER
manufacturer
Guttermaster
MANUFACTURERNAME
manufacturername
Guttermaster
MANUFACTURERURL
manufacturerurl
www.guttermaster.co.uk
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMCOLLUMNDEPTH
maximumcollumndepth
400
MAXIMUMCOLUMNWIDTH
maximumcolumnwidth
400
MINIMUMCOLUMNDEPTH
minimumcolumndepth
150
MINIMUMCOLUMNWIDTH
minimumcolumnwidth
150
MODEL
model
ColClad Circular
MODELNUMBER
modelnumber
ColClad Circular
MODELREFERENCE
modelreference
ColClad Circular Column Encasement
NAME
name
Column Casings
NBSDESCRIPTION
nbsdescription
Column guards
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-75-95/475
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
2000
NOMINALLENGTH
nominallength
400
NOMINALWIDTH
nominalwidth
400
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.guttermaster.co.uk/products/cladding/column-cladding/13
PROFILE
profile
Circular
RECESSEDBASECOLLARHEIGHT
recessedbasecollarheight
100
RECESSEDCOLLAROFFSET
recessedcollaroffset
43
RECESSEDHEADCOLLARHEIGHT
recessedheadcollarheight
100
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Circular
SHARED
shared
1
SIZE
size
Min. External Dia 150mm, Max. External Dia 400mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Sourced from ISO 14001 Suppliers, Raw Material 80% recycled / 95% recycleable
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
UNICLASS2015DESCRIPTION
uniclass2015description
Column casings
UNICLASS2015REFERENCE
uniclass2015reference
Pr_25_71_14_16
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
www.guttermaster.co.uk
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions