??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
ColorBlast IntelliHue Powercore gen4
Bill of material
ColorBlast IntelliHue Powercore gen4
ORDERNO
ColorBlast IntelliHue Powercore gen4
APPARENT_LOAD
apparent load
30
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
10° Primary Optic
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
CONTROL_SYSTEM
control system
Signify full range of controllers, including Light System Manager, iPlayer 3, and ColorDial Pro, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Customizable exterior LED flood fixture with intelligent color light
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
185 x 338 x 171 mm (7.3 x 13.3 x 6.75 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EFFECTIVE_PROJECTED_AREA
effective projected area
0.096 m²
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
0.416666666666667
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
45
FIXTURE_CONNECTIONS
fixture connections
1.8 m (6 ft) combined power data whip
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_COLOR_TEMPERATURE_2
initial color temperature 2
2700
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
100 – 277 VAC, auto-switching, 50 / 60 Hz via Data Enabler Pro
INTERFACE
interface
Data Enabler Pro (DMX/Ethernet)
KEYNOTE
keynote
LAMP
lamp
LED_CHANNELS
led channels
Red/Green/Blue/Mint White
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.14
OMNICLASS_TITLE
omniclass title
Exterior Floodlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
50 W maximum at full output, steady state
POWER_FACTOR
power factor
0.99
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
ColorBlast IntelliHue Powercore gen4
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/IntelliHue/ColorBlast-Powercore-gen4/
REGULATORY_LISTING
regulatory listing
Please Load Accompanying Type Catalog (.txt)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-40° – 50° C (-40° – 122° F) Operating; -20° – 50° C (-4° – 122° F) Startup; -40° – 80° C (-40° – 176° F) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
3.9 kg (8.2 lb)
NAME
name
ColorBlast IntelliHue Powercore gen4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions