??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Atlas Scientific
Description
Color
Bill of material
Color
ORDERNO
Color
CABLE_LENGTH
cable length
1 meter
CONNECTOR
connector
5 lead data cable
DATA_FORMAT
data format
ASCII
DATA_PROTOCOL
data protocol
UART & I2C
DEFAULT_I2C_ADDRESS
default i2c address
112 (0x70)
FEATURES
features
programmable color matching
OPERATING_VOLTAGE
operating voltage
3.3V − 5V
READS
reads
RGB (24-bit)
RESPONSE_TIME
response time
400ms
SENSING_AREA
sensing area
15° half angle
WATER_RESISTANTDUST_PROOF
water resistantdust proof
IP67 (waterproof up to 1 meter)
NAME
name
Color
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions