??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comparato Nello
Description
Collettori-DIACOL-140
Bill of material
Collettori-DIACOL-140
NAME
Collettori-DIACOL-140
VAR_CADIDENT_IDNR
_cadident_idnr
d0fc92ad-a87f-4de6-9de8-8a866cb68b23.rfa
VAR_CNSUID
_cnsuid
C:\PARTcrawler\temp\comparato\download\d0fc92ad-a87f-4de6-9de8-8a866cb68b23.rfa
VAR_DOCUMENT_NAME
_document_name
d0fc92ad-a87f-4de6-9de8-8a866cb68b23.rfa
VAR_DOCUMENT_PATH
_document_path
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C2T
C21T
c21t
1
C22T
c22t
0
C31T
c31t
0
C32T
c32t
0
C33T
c33t
0
C41T
c41t
0
C42T
c42t
0
C51T
c51t
0
CARATTERISTICA_IDRAULICA
caratteristica idraulica
Kv=30.15 ( Δp = (Q / Kv)² Con Q in m³/h)
CATEGORY
category
CONNESSIONI_CORPO_PRINCIPALE
connessioni corpo principale
1''¼ M
CONNESSIONI_ZONE
connessioni zone
1'' M
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Collettore 2 zone con interasse 140mm
DESIGN_OPTION
design option
-1
DIAMETRO_CORPO_PRINCIPALE
diametro corpo principale
2''
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTERASSE
interasse
0.459317585301837
KEYNOTE
keynote
Il coefficiente Kv indica la portata, espressa in m3/h , di acqua (da 10 a 25 °C con massa volumica pari a 1000 kg/m3) che genera una caduta di pressione Δp di 100 kPa (1 bar)
MANUFACTURER
manufacturer
COMPARATO NELLO SRL
MASSUNIT
massunit
1
MATERIALE
materiale
Acciaio al carbonio
MODEL
model
Diacol 140
N__ZONE
n° zone
2
OMNICLASS_NUMBER
omniclass number
23.75.70.11.11
OMNICLASS_TITLE
omniclass title
Distribution Collectors
PART_TYPE
part type
0
PRESSIONE_MASSIMA_DEL_FLUIDO
pressione massima del fluido
5 bar
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURA_MASSIMA_DEL_FLUIDO
temperatura massima del fluido
90°C
TYPE_COMMENTS
type comments
Disponibili a richiesta kit di fissaggio e coibentazione a conchiglia.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://comparato.com/wp-content/uploads/2018/03/DIACOL17ita.pdf
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
VAR_ID
_id
ac8361165b1bf7d0e61f9021ff2d835d
VAR_REV
_rev
1-2fafb5908f941b35c2c9bee33e3b08f9
C2T
c2t
1
C3T
c3t
0
C4T
c4t
0
C5T
c5t
0
C6T
c6t
0
CONNESSIONI_SCARICO
connessioni scarico
½'' M
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions