??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comparato Nello
Description
Collettori-DIACOL-125
Bill of material
Collettori-DIACOL-125
NAME
Collettori-DIACOL-125
VAR_CADIDENT_IDNR
_cadident_idnr
f0b0b20d-3282-40df-b5d6-9940fb749f1e.rfa
VAR_CNSUID
_cnsuid
C:\PARTcrawler\temp\comparato\download\f0b0b20d-3282-40df-b5d6-9940fb749f1e.rfa
VAR_DOCUMENT_NAME
_document_name
f0b0b20d-3282-40df-b5d6-9940fb749f1e.rfa
VAR_DOCUMENT_PATH
_document_path
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C06D01GR
C21D01
c21d01
1
C21D01GR
c21d01gr
0
C22D01
c22d01
0
C22D01GR
c22d01gr
0
C31D01
c31d01
0
C31D01GR
c31d01gr
0
C32D01
c32d01
0
C32D01GR
c32d01gr
0
C33D01
c33d01
0
C33D01GR
c33d01gr
0
C41D01
c41d01
0
C41D01GR
c41d01gr
0
C42D01
c42d01
0
C42D01GR
c42d01gr
0
C51D01
c51d01
0
C51D01GR
c51d01gr
0
CARATTERISTICA_IDRAULICA
caratteristica idraulica
Kv=49.74 ( Δp = (Q / Kv)² Con Q in m³/h)
CATEGORY
category
CONNESSIONI_CORPO_PRINCIPALE
connessioni corpo principale
1''½ M
CONNESSIONI_ZONE
connessioni zone
1'' M
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Collettore 6 zone con interasse 125mm
DESIGN_OPTION
design option
-1
DIAMETRO_CORPO_PRINCIPALE
diametro corpo principale
2''½
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTERASSE
interasse
0.41010498687664
KEYNOTE
keynote
Il coefficiente Kv indica la portata, espressa in m3/h , di acqua (da 10 a 25 °C con massa volumica pari a 1000 kg/m3) che genera una caduta di pressione Δp di 100 kPa (1 bar)
MANUFACTURER
manufacturer
COMPARATO NELLO SRL
MASSUNIT
massunit
1
MATERIALE
materiale
Acciaio al carbonio
MODEL
model
Diacol 125
N__ZONE
n° zone
6
OMNICLASS_NUMBER
omniclass number
23.75.70.11.11
OMNICLASS_TITLE
omniclass title
Distribution Collectors
PART_TYPE
part type
0
PRESSIONE_MASSIMA_DEL_FLUIDO
pressione massima del fluido
5 bar
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURA_MASSIMA_DEL_FLUIDO
temperatura massima del fluido
90°C
TYPE_COMMENTS
type comments
Disponibili a richiesta kit di fissaggio e coibentazione a conchiglia.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://comparato.com/wp-content/uploads/2018/03/DIACOL17ita.pdf
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
VAR_ID
_id
ac8361165b1bf7d0e61f9021ff2f9cdc
VAR_REV
_rev
1-f4590e83cba88382a563a792acfec914
C02D01
c02d01
0
C02D01GR
c02d01gr
0
C03D01
c03d01
0
C03D01GR
c03d01gr
0
C04D01
c04d01
0
C04D01GR
c04d01gr
0
C05D01
c05d01
0
C05D01GR
c05d01gr
0
C06D01
c06d01
0
C06D01GR
c06d01gr
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions