??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Desoutter
Description
Collet grinders
Bill of material
6151701280
ORDERNO
ACTUAL_AIR_CONSUMPTION
actual air consumption
AIR_FLOW_AT_MAX__CAPACITY
air flow at max. capacity
AIR_INLET_THREAD_SIZE
air inlet thread size
COLLET_MAX__CAPACITY
collet max. capacity
COMMENT
comment
FREE_SPEED
free speed
LENGTH
length
MIN__HOSE_SIZE
min. hose size
MODEL
model
NET_WEIGHT
net weight
PART_NUMBER
part number
POWER
power
SOUND_PRESSURE
sound pressure
TYPE_OF_TOOL
type of tool
VIBRATION__ISO_8662_4_
vibration (iso-8662-4)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions