??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
KMC Stampings
Description
COL-3209
Bill of material
col3209sss
ORDERNO
AVAILABLE_FINISHES
available finishes
G90 Per ASTM A653A653M
CENTER_TO_CENTER__L___031
center to center (l)±.031
1.500
CLAMPING_DIAMETER__D_
clamping diameter (d)
2.000
GAP__F___031
gap (f)±.031
0.062
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.312
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.281
MATERIAL
material
Aluminum - 5052 H34 per ASTM B209 (COL3209AL) Stainless Steel - 304 Stainless per ASTM A240 A666 (COL3209SS) Steel - ASTM A1008 CS type B (COL3209Z1)
MATERIAL_THICKNESS
material thickness
0.048
SLOT_LENGTH__S___020
slot length (s)±.020
0.375
WIDTH__W___010
width (w)±.010
0.500
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions