??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CO-1409
Bill of material
co_1409al
ORDERNO
AVAILABLE_FINISHES
available finishes
CO1409Z1 - G90 Per ASTM A653A653M
CENTER_TO_CENTER__L___031
center to center (l)±.031
0.812
CLAMPING_DIAMETER__D2____015
clamping diameter (d2) ±.015
0.875
GAP__F___031
gap (f)±.031
0.062
HOLE_CENTER_TO_END__E___015
hole center to end (e)±.015
0.312
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.281
MATERIAL
material
Aluminum - 5052 H34 per ASTM B209 (CO 1409AL) Steel - ASTM A1008 CS Type B
MATERIAL_THICKNESS__T_
material thickness (t)
0.048
NOTE
note
Parts Have One Round and One Slotted Hole
SLOT_LENGTH__S___020
slot length (s)±.020
0.375
WIDTH__W___010
width (w)±.010
0.500
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions