??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
CNX722C200FVW
Bill of material
CNX722C200FVW
ORDERNO
CNX722C200FVW
ACCESSORY
accessory
Bezel for 722-Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP67 NEMA 6P
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
EPDM
HARMONIZATION_CODE
harmonization code
8544.42.90.90
LAMP_TYPE
lamp type
LED
LED_OUTPUT_COLOR
led output color
Red
LENS_SHAPE
lens shape
Convex Lens
LENS_TYPE
lens type
Transparent Lens
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
1300-1900 mcd
MOUNTING_HARDWARE
mounting hardware
With Lockwasher and Hex Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 22mm
MSL_RATING
msl rating
PMI_COLOR
pmi color
Red
PMI_HOUSING_FINISH
pmi housing finish
Polycarbonate, UL 94-V2
PMI_LENS_COLOR
pmi lens color
Red
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
Up to 0.300
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
Active
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Wire Leads
VIEWING_ANGLE
viewing angle
wide viewing angle
VOLTAGE
voltage
5V to 28V Flex Voltage
WIRE_GAUGE
wire gauge
22 AWG
NAME
name
CNX722C200FVW
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions