??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
CNX_480_1_BTP_12
Bill of material
CNX_480_1_BTP_12
ORDERNO
CNX_480_1_BTP_12
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
LED
LED_OUTPUT_COLOR
led output color
Blue
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
950-1300 mcd
MOUNTING_HARDWARE
mounting hardware
With Lockwasher and Hex Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.399
MSL_RATING
msl rating
5A
PMI_COLOR
pmi color
GreenAmberRed
PMI_HOUSING_FINISH
pmi housing finish
Nickel Plated Brass
PMI_LENS_COLOR
pmi lens color
Blue
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
min. 0.059
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VIEWING_ANGLE
viewing angle
wide viewing angle
VOLTAGE
voltage
3.0 Volts
WIRE_GAUGE
wire gauge
24 AWG
NAME
name
CNX_480_1_BTP_12
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions