??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Casetur
Description
CM4070
Bill of material
CM4070
ORDERNO
CM4070
APPLICABLE_WIDTH_OF_DESK__W_
applicable width of desk (w)
480 - 700 mm
GAP_BETWEEN_FURNITURE_AND_DESK__G_
gap between furniture and desk (g)
9.3 mm
MATERIAL
material
Steel, plastics
MILLING_DEPTH_FOR_INSTALLATION__M_
milling depth for installation (m)
13 mm
MINIMUM_FURNITURE_THICKNESS__T_
minimum furniture thickness (t)
18 mm
REQUIRED_CLEARING_DISTANCE___ONE_SIDE__S_
required clearing distance - one side (s)
240 mm
WEIGHT_NET
weight net
2300g
NAME
name
CM4070
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions