??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Casetur
Description
CM3040- R
Bill of material
CM3040- R
ORDERNO
CM3040- R
APPLICABLE_WIDTH_OF_DESK__W_
applicable width of desk (w)
360 - 460 mm
GAP_BETWEEN_FURNITURE_AND_DESK__G_
gap between furniture and desk (g)
9.3 mm
MATERIAL
material
Steel, plastics
MILLING_DEPTH_FOR_INSTALLATION__M_
milling depth for installation (m)
13 mm
MINIMUM_FURNITURE_THICKNESS__T_
minimum furniture thickness (t)
18 mm
REQUIRED_CLEARING_DISTANCE___ONE_SIDE__S_
required clearing distance - one side (s)
150 mm
WEIGHT_NET
weight net
2200g
NAME
name
CM3040- R
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions