??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KMC Stampings
Description
CM-0811
Bill of material
cm_0811z1
ORDERNO
AVAILABLE_FINISHES
available finishes
CM0811Z1 - G90 Per ASTM A653A653M CM0811Z2 - .0002 min Zinc clear
BASE_TO_TOP_OF_RADIUS__B___015
base to top of radius (b)±.015
0.437
CENTER_TO_CENTER__L___031
center to center (l)±.031
0.812
CLAMPING_DIAMETER__D_
clamping diameter (d)
0.500
CLOSURE__C___015
closure (c)±.015
0.250
HOLE_DIAMETER__H___005
hole diameter (h)±.005
0.343
MATERIAL
material
Steel - ASTM A1011 CS Type B
MATERIAL_THICKNESS__T_
material thickness (t)
0.060
WIDTH__W___010
width (w)±.010
0.750
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions