??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AMERICAN SPECIALTIES
Description
Clothes Towels HKS Lines SHLVS ASI 0712
Bill of material
clths_twls_hks_lines_shlvs_asi_0712_as_specified
VARIANTNAME
as Specified
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VAREXPECTEDLIFESPANYEARS
Expected Lifespan (Years)
0
VARVINYLCORDLENGTH
Vinyl Cord Length
1828.8 mm
VARUNITWIDTH
Unit Width
25.4 mm
VARUNITHEIGHT
Unit Height
92.075 mm
VARUNITDEPTH
Unit Depth
0 mm
VARURL
URL
http://www.americanspecialties.com/viewCategories.cfm
VARMODEL
Model
_0712
VARMANUFACTURER
Manufacturer
American Specialties, Inc.
VARKEYNOTE
Keynote
10 28 13
VARCOPYRIGHT
Copyright
VARASSEMBLYCODE
Assembly Code
C1030210
VARWARRANTYSTARTDATE
WarrantyStartDate
n/a
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
n/a
VARWARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
n/a
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
n/a
VARWARRANTYDURATIONPARTS
WarrantyDurationParts
n/a
VARWARRANTYDURATIONLABOR
WarrantyDurationLabor
n/a
VARTAGNUMBER
TagNumber
n/a
VARSPAREPARTS
SpareParts
n/a
VARSERIALNUMBER
SerialNumber
n/a
VARREPLACEMENTCOST
ReplacementCost
n/a
VARREFERENCEDSTANDARD
ReferencedStandard
n/a
VARPRODUCTIONYEAR
ProductionYear
n/a
VARMODELNUMBER
ModelNumber
_0712
VARINSTALLATIONDATE
InstallationDate
n/a
VARGRADE
Grade
n/a
VAREXTIDENTIFIER
Extidentifier
n/a
VAREXPECTEDLIFE
ExpectedLife
0
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.americanspecialties.com/datasheets/07121.pdf
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.americanspecialties.com/datasheets/07121.pdf
VARCREATEDON
CreatedOn
5/8/2013 17:00
VARCREATEDBY1
CreatedBy
info@americanspecialties.com
VARCLASSIFICATIONVALUE
ClassificationValue
Pr_40_30_78_05
VARCLASSIFICATIONNAME
ClassificationName
Uniclass2015
VARASSETTYPE
AssetType
Fixed
VARASSETIDENTIFIER
AssetIdentifier
_0712
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions