??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Armstrong World
Description
CLIPPER_UK_CAD
Bill of material
CL760MF - Multi-Function Arms
IDENT
VAR04_CSI
04 csi
VAR2_5__CASTERS
2.5" casters
VAR95_CSI
95 csi
ADVANCED_SYNC_TILT_WITH_MULTI_POSITION_BACK
advanced sync tilt with multi position back
0
AIRFLOW_BACK_MESH
airflow back mesh
0
ALWAYS_VERTICAL
always vertical
1
ARM
arm
ARM_HEIGHT
arm height
0
ARM_HEIGHT_RANGE
arm height range
ARMS_VISIBILITY
arms visibility
ASSEMBLY_CODE
assembly code
BACK
back
BACK_SUPPORT
back support
1
BASE
base
BLACK_COMPONENTS
black components
0
BLACK_GAS_LIFT
black gas lift
0
BLACK_GRP_BASE
black grp base
0
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
0
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CASTER_OPTIONS
caster options
CATEGORY
category
COLOR_AVAILABILITY
color availability
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DETAIL_LINE
detail line
DIAMETER
diameter
FABRIC_SPEC_SHEETS
fabric spec sheets
FAMILY_NAME
family name
HEIGHT_ADJUSTABLE_ARMS
height adjustable arms
0
HEIGHT_ADJUSTABLE_ARMS_WITH_MULTI_FUNTCTION_PAD
height adjustable arms with multi funtction pad
0
HEIGHT_RANGE
height range
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
NEGATIVE_SEAT_TILT
negative seat tilt
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIONAL_FEATURE_NOTES
optional feature notes
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PEDESTAL_BASE
pedestal base
PLASTIC_ARMS_IN_BLACK
plastic arms in black
PLASTIC_GLIDES
plastic glides
PLUGIN_DATA_URL
plugin data url
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
POLISHED_ALUMINUM_BASE
polished aluminum base
0
PRICING_URL
pricing url
PRODUCT_LINE
product line
Clipper
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
SEAT_HEIGHT_RANGE
seat height range
SEAT_OR_TOP
seat or top
SEAT_WIDTH
seat width
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
0
SPECIFICATIONS_URL
specifications url
STACKS
stacks
0
SUBCATEGORY
subcategory
Task Seating
TUBULAR_STEEL_LEGS
tubular steel legs
TWO_TONE_UPHOLSTERY
two tone upholstery
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
UPHOLSTERED_SEAT
upholstered seat
URL
url
WEIGHT
weight
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
0
WORK_PLANE_BASED
work plane-based
0
VAR2_5IN_CASTERS
2.5in casters
ARM_REST
arm rest
BACK_REST
back rest
CASTERS
casters
LEGS
legs
SEAT
seat
SUPPORT_BACK_REST
support back rest
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions