??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad Ventura V1C
Bill of material
ClimaRad Ventura V1C
ORDERNO
ClimaRad Ventura V1C
ARTICLE_DESCRIPTION
article description
Ventileren, verwarmen en koelen
ARTICLE_TYPE
article type
Ventura V1C
ASSEMBLY_CODE
assembly code
BASE_FAMILY_VERSION
base family version
11.26
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
CONNECTION_DIAMETER_110MM
connection diameter 110mm
1
CONNECTION_DIAMETER_150MM
connection diameter 150mm
0
CONNECTOR_DIAMETER
connector diameter
110
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
200
DESCRIPTION
description
Ventileren, verwarmen en koelen
DESIGN_OPTION
design option
-1
DIAMETER_WALL_GRILLE
diameter wall grille
140
DOUBLE_RECTANGULAR_BLACK
double rectangular black
DOUBLE_RECTANGULAR_BLACK1
double rectangular black1
0
DOUBLE_RECTANGULAR_BROWN
double rectangular brown
DOUBLE_RECTANGULAR_BROWN1
double rectangular brown1
0
DOUBLE_RECTANGULAR_GRILLE_VISIBLE
double rectangular grille visible
0
DOUBLE_RECTANGULAR_WHITE
double rectangular white
DOUBLE_RECTANGULAR_WHITE1
double rectangular white1
0
EMCS_VERSION
emcs version
4.0
ETIM_ARTICLE_CLASS
etim article class
EC010004
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.26
FUNCTION_CODE
function code
GLN
gln
8719279000001
GREY
grey
GRILLE_TYPE
grille type
GRILLE_WALL_TRANSIT_LENGTH
grille wall transit length
220
GRILLE_WALL_TRANSIT_LENGTH_SAFE
grille wall transit length safe
220
GTIN
gtin
HEIGHT
height
2285
HORIZONTAL_LEFT
horizontal left
HORIZONTAL_LEFT1
horizontal left1
1
HORIZONTAL_RIGHT
horizontal right
HORIZONTAL_RIGHT1
horizontal right1
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminal
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSIDE_DIAMETER_WALL_GRILLE
inside diameter wall grille
140
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LEFT_CLEARANCE
left clearance
20
LINE_LENGTH
line length
86.4
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
3540300
MANUFACTURER_URL
manufacturer url
https://www.climarad.nl/producten/actueel/climarad-ventura/
MASSUNIT
massunit
1
MODEL
model
Ventura V1C
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24
OMNICLASS_TITLE
omniclass title
Air Terminal Units
PART_TYPE
part type
0
POWER
power
0
PRODUCT_LINE
product line
ClimaRad
RECTANGULAR_BLACK
rectangular black
RECTANGULAR_BLACK1
rectangular black1
0
RECTANGULAR_BROWN
rectangular brown
RECTANGULAR_BROWN1
rectangular brown1
1
RECTANGULAR_GRILLE_VISIBLE
rectangular grille visible
1
RECTANGULAR_WHITE
rectangular white
RECTANGULAR_WHITE1
rectangular white1
0
REFERENCE_LINE_GRID_ANGLE
reference line grid angle
90
REFERENCE_LINE_GRID_LENGTH
reference line grid length
96
REFERENCE_LINE_VENTILATION_UNIT_ANGLE
reference line ventilation unit angle
180
REFERENCE_LINE_VENTILATION_UNIT_LENGTH
reference line ventilation unit length
260
REVIT_VERSION
revit version
2017
RIGHT_CLEARANCE
right clearance
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERVICE_SPACE
service space
0
SHARED
shared
0
SQUARE_GREY
square grey
SQUARE_GREY1
square grey1
0
SQUARE_GRILLE_VISIBLE
square grille visible
0
SQUARE_WHITE
square white
SQUARE_WHITE1
square white1
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VERSION
version
Autodesk Revit 2017
VERTICAL_LEFT
vertical left
VERTICAL_LEFT1
vertical left1
0
VERTICAL_RIGHT
vertical right
VERTICAL_RIGHT1
vertical right1
0
VOLTAGE
voltage
229.999999642952
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
520
NAME
name
ClimaRad Ventura V1C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions