??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad Sensa V2X
Bill of material
ClimaRad Sensa V2X
ORDERNO
ClimaRad Sensa V2X
ARTICLE_DESCRIPTION
article description
Ventilation unit
ARTICLE_TYPE
article type
Sensa V2X
ASSEMBLY_CODE
assembly code
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
153
DESCRIPTION
description
Ventilation unit
DESIGN_OPTION
design option
-1
DISTANCE_CONNECTION
distance connection
142
DISTANCE_CONNECTION_2
distance connection 2
138
EMCS_VERSION
emcs version
3.0
ETIM_ARTICLE_CLASS
etim article class
EC010004
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.06
FUNCTION_CODE
function code
GREY
grey
GTIN
gtin
HEIGHT
height
1374
HEIGHT_VOID
height void
60
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminal
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LENGTH
length
480
LENGTH_GRILLE
length grille
350
LENGTH_GRILLE_SAFE
length grille safe
350
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
3514600
MANUFACTURER_URL
manufacturer url
www.climarad.com
MASSUNIT
massunit
1
MODEL
model
Sensa V2X
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24
OMNICLASS_TITLE
omniclass title
Air Terminal Units
PART_TYPE
part type
0
POWER
power
65
PRODUCT_LINE
product line
ClimaRad
RECTANGULAR_CONDITION
rectangular condition
30.5
RECTANGULAR_GRILLE
rectangular grille
1
REVIT_VERSION
revit version
2016
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERVICE_AREA
service area
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
SQUARE_CONDITION
square condition
30.5
SQUARE_GRILLE
square grille
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VERSION
version
Autodesk Revit MEP 2016
VOID_CONDITION
void condition
0
VOID_DEPTH
void depth
50
VOID_LENGTH
void length
220
VOIDS_LENGHT_SAFE
voids lenght safe
300
VOLTAGE
voltage
230.0019141888
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
NAME
name
ClimaRad Sensa V2X
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions