??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad Sensa Horizontaal
Bill of material
ClimaRad Sensa Horizontaal
ORDERNO
ClimaRad Sensa Horizontaal
ARTICLE_DESCRIPTION
article description
Ventilation unit
ARTICLE_TYPE
article type
Sensa Horizontal
ASSEMBLY_CODE
assembly code
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
156
DESCRIPTION
description
Ventilation unit
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC010004
FAMILY_NAME
family name
FAMILY_VERSION
family version
10.04
FUNCTION_CODE
function code
GRILLE_SHAPE
grille shape
GTIN
gtin
HEIGHT
height
553.99326336
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminalType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LENGTH
length
1190
LENGTH_GRILLE
length grille
350
LENGTH_GRILLE_SAFE
length grille safe
350
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
3514500
MANUFACTURER_URL
manufacturer url
www.climarad.com
MASSUNIT
massunit
1
MODEL
model
Sensa Horizontal
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24
OMNICLASS_TITLE
omniclass title
Air Terminal Units
PART_TYPE
part type
0
POWER
power
0
PRODUCT_LINE
product line
ClimaRad
RECTANGULAR
rectangular
RECTANGULAR_CONDITION
rectangular condition
72
RECTANGULAR_GRILLE
rectangular grille
0
REVIT_VERSION
revit version
2014
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERVICE_AREA
service area
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
SQUARE
square
SQUARE_CONDITION
square condition
0
SQUARE_GRILLE
square grille
1
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VERSION
version
Autodesk Revit MEP 2014
VOLTAGE
voltage
230.0019141888
WALL_VOID_HEIGHT
wall void height
127
WALL_VOID_LENGTH
wall void length
127
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
NAME
name
ClimaRad Sensa Horizontaal
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions