??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad MiniBox
Bill of material
ClimaRad MiniBox
ORDERNO
ClimaRad MiniBox
ALWAYS_VERTICAL
always vertical
0
ARTICLE_DESCRIPTION
article description
Exhaust unit,includes: 4510408,4510407,4510405
ARTICLE_TYPE
article type
MiniBox
ASSEMBLY_CODE
assembly code
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COST
cost
0
COUPLING_BACK
coupling back
1
COUPLING_BOTTOM
coupling bottom
1
COUPLING_FRONT
coupling front
1
COUPLING_LEFT
coupling left
1
COUPLING_RIGHT
coupling right
1
COUPLING_TOP
coupling top
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Exhaust unit,includes: 4510408,4510407,4510405
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
END_PIECE_BACK
end piece back
0
END_PIECE_BOTTOM
end piece bottom
0
END_PIECE_FRONT
end piece front
0
END_PIECE_LEFT
end piece left
0
END_PIECE_RIGHT
end piece right
0
END_PIECE_TOP
end piece top
0
ETIM_ARTICLE_CLASS
etim article class
EC001462
FAMILY_NAME
family name
FAMILY_VERSION
family version
10.04
FLOW_IN_1
flow in 1
0
FLOW_IN_2
flow in 2
0
FLOW_IN_3
flow in 3
0
FLOW_IN_4
flow in 4
0
FLOW_IN_5
flow in 5
0
FLOW_OUT
flow out
0
FUNCTION_CODE
function code
GTIN
gtin
HEIGHT
height
214.9973856
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAirTerminalBoxType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LENGTH
length
279.9965952
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
4510400
MANUFACTURER_URL
manufacturer url
www.climarad.com
MASSUNIT
massunit
1
MAX_FLOW
max flow
34.72
MODEL
model
MiniBox
OMNICLASS_NUMBER
omniclass number
23.75.70.21.31
OMNICLASS_TITLE
omniclass title
Exhaust Terminals
PART_TYPE
part type
0
POWER
power
25
PRODUCT_LINE
product line
ClimaRad
REVIT_VERSION
revit version
2014
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VALVE_BACK
valve back
0
VALVE_BOTTOM
valve bottom
0
VALVE_FRONT
valve front
0
VALVE_LEFT
valve left
0
VALVE_RIGHT
valve right
0
VALVE_TOP
valve top
1
VERSION
version
Autodesk Revit MEP 2014
VOLTAGE
voltage
230.0019141888
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
191.99766528
WORK_PLANE_BASED
work plane-based
0
NAME
name
ClimaRad MiniBox
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions