??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad MaxiBox
Bill of material
ClimaRad MaxiBox
ORDERNO
ClimaRad MaxiBox
ARTICLE_DESCRIPTION
article description
Exhaust unit
ARTICLE_TYPE
article type
MaxiBox
ASSEMBLY_CODE
assembly code
BLUE
blue
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DARK_GREY
dark grey
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
302.99631552
DESCRIPTION
description
Exhaust unit
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC001462
FAMILY_NAME
family name
FAMILY_VERSION
family version
10.04
FLOW_IN_1
flow in 1
0
FLOW_IN_2
flow in 2
0
FLOW_IN_3
flow in 3
0
FLOW_IN_4
flow in 4
0
FLOW_IN_5
flow in 5
0
FLOW_OUT
flow out
0
FUNCTION_CODE
function code
GTIN
gtin
HEIGHT
height
462.99436992
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminalBoxType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LEFT_CAP_VISIBLE
left cap visible
0
LIGHT_GREY
light grey
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
4610100
MANUFACTURER_URL
manufacturer url
www.climarad.com
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
83.33
MODEL
model
MaxiBox
OMNICLASS_NUMBER
omniclass number
23.75.70.21.31
OMNICLASS_TITLE
omniclass title
Exhaust Terminals
PART_TYPE
part type
0
POWER
power
65
PRODUCT_LINE
product line
ClimaRad
RADIUS_EXHAUST
radius exhaust
62.5
RADIUS_EXHAUST_AIR
radius exhaust air
62.5
REVIT_VERSION
revit version
2014
RIGHT_CAP_VISIBLE
right cap visible
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STABU_CODE
stabu code
TOP_CAP_VISIBLE
top cap visible
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VERSION
version
Autodesk Revit MEP 2014
VOLTAGE
voltage
230.0019141888
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
441.99462528
VAR_125
ø125
1
VAR_160
ø160
0
NAME
name
ClimaRad MaxiBox
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions