??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad Fan
Bill of material
ClimaRad Fan
ORDERNO
ClimaRad Fan
ARTICLE_DESCRIPTION
article description
Exhaust fan
ARTICLE_TYPE
article type
T-Fan
ASSEMBLY_CODE
assembly code
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
CONNECTION_DIAMETER
connection diameter
100
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Exhaust fan
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC001462
FAMILY_NAME
family name
FAMILY_VERSION
family version
10.04
FLOW
flow
0
FUNCTION_CODE
function code
GTIN
gtin
HEIGHT
height
121.99851648
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminalBoxType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LENGTH
length
209.9974464
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
4510300
MANUFACTURER_URL
manufacturer url
www.climarad.com
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
23.61
MODEL
model
T-Fan
OMNICLASS_NUMBER
omniclass number
23.75.70.21.31
OMNICLASS_TITLE
omniclass title
Exhaust Terminals
PART_TYPE
part type
0
POWER
power
15
PRODUCT_LINE
product line
ClimaRad
RADIUS
radius
50
REVIT_VERSION
revit version
2014
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VERSION
version
Autodesk Revit MEP 2014
VOLTAGE
voltage
230.0019141888
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
209.9974464
NAME
name
ClimaRad Fan
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions