??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad Care H1C
Bill of material
ClimaRad Care H1C
ORDERNO
ClimaRad Care H1C
ARTICLE_DESCRIPTION
article description
Ventilation unit with convector
ARTICLE_TYPE
article type
H1C
ASSEMBLY_CODE
assembly code
BLACK
black
BOTTOM_OFFSET
bottom offset
50
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ventilation unit with convector
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
3.0
ETIM_ARTICLE_CLASS
etim article class
EC011034
EXHAUST_AIR_DIAMETER
exhaust air diameter
110
EXHAUST_AIR_FLOW
exhaust air flow
0
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.15
FUNCTION_CODE
function code
GREY
grey
GTIN
gtin
HEIGHT
height
655
HOST
host
5
HYDRONIC_RETURN_DIAMETER
hydronic return diameter
12.7
HYDRONIC_RETURN_FLOW
hydronic return flow
0
HYDRONIC_SUPPLY_DIAMETER
hydronic supply diameter
12.7
HYDRONIC_SUPPLY_FLOW
hydronic supply flow
0
IFCEXPORTAS
ifcexportas
IfcAirTerminal
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LENGTH
length
1530
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
https://www.climarad.nl/producten/actueel/climarad-care-h1c-/
MASSUNIT
massunit
1
MODEL
model
H1C
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24
OMNICLASS_TITLE
omniclass title
Air Terminal Units
PART_TYPE
part type
0
POWER
power
230
PRODUCT_LINE
product line
ClimaRad Care
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFE_WALL_THICKNESS
safe wall thickness
470
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
STABU_CODE
stabu code
SUPPLY_AIR_DIAMETER
supply air diameter
110
SUPPLY_AIR_FLOW
supply air flow
0
TOP_CLEARANCE
top clearance
9.99999999998974
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
USE_NOMINAL_DIAMETER
use nominal diameter
1
VERSION
version
Autodesk Revit 2017
VOLTAGE
voltage
0
WALL_THICKNESS
wall thickness
460
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
160
NAME
name
ClimaRad Care H1C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions