??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MikroElektronika
Description
Click Shields
Bill of material
Click Analyzer
ORDERNO
Click Analyzer
ANALOG_INPUT
analog input
GROUND
ground
J1
j1
POWER_SUPPLY
power supply
RESET
reset
SPI_CHIP_SELECT
spi chip select
SPI_CLOCK
spi clock
SPI_SLAVE_DATA_IN
spi slave data in
SPI_SLAVE_DATA_OUT
spi slave data out
NAME
name
Click Analyzer
APPLICATIONS
applications
It can be used as a replacement for bulky analyzing equipment when working with applications that have mikroBUS™ socket incorporated into their design. It can provide accurate and simple voltage and logic measurements, providing feedback over the USB port, offering different formatting protocols
CLICK_BOARD_SIZE
click board size
L (57.15 x 25.4 mm)
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
3.3V,5V
INTERFACE
interface
USB,GPIO
KEY_FEATURES
key features
High speed accurate measurements right from the mikroBUS™ slot, compact size replacement for the bulky analyzing equipment, output message formatting by using various HMI and M2M protocols, pass-through mikroBUS™ socket for Click board™ communication sniffing, diagnostic, and more
ON_BOARD_MODULES
on-board modules
PIC16F1454, an 8-bit MCU; PIC18F26K42, an 8-bit MCU, both from Microchip
RED
red
RED
TYPE
type
Shield
YELLOW
yellow
Y
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions