??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MikroElektronika
Description
Click Boards
Bill of material
Color 5 click
ORDERNO
Color 5 click
APPLICATIONS
applications
It can be used for proximity detection, i.e. in proximity of human skin, it can turn off the TFT display, thanks to specifically tailored proximity functions. Finally, it can use LEDs to illuminate object, allowing it to be used in color recognition applications, even in low light conditions.
CLICK_BOARD_SIZE
click board size
M (42.9 x 25.4 mm)
INPUT_VOLTAGE
input voltage
3.3V,5V
INTERFACE
interface
I2C
KEY_FEATURES
key features
Color detection including the IR spectrum readings, in combination with proximity detection, perfectly suited to detect proximity of objects with human skin like properties. Three channel RGB LEDs allow for low light illumination and proximity detection.
ON_BOARD_MODULES
on-board modules
P12347-01CT, a color and proximity sensor from Hamamatsu company
PWR
pwr
PWR
TYPE
type
Color Sensing,Optical
NAME
name
Color 5 click
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions