??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caroma
Description
Cleaners Sink
Bill of material
Cleaners Sink
ORDERNO
Cleaners Sink
ASSEMBLY_CODE
assembly code
D2010440
BOWLCAPACITY_ANZRS
bowlcapacity_anzrs
0.027
CATEGORY
category
COST
cost
889
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
560
DEPTH_ANZRS
depth_anzrs
285
DESCRIPTION
description
Caroma Cleaners Sink
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GRATE
grate
1
GUARD
guard
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
CS
LENGTH_ANZRS
length_anzrs
575
MANUFACTURER
manufacturer
Caroma
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
811592W
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PLUMBINGMATERIAL_ANZRS
plumbingmaterial_anzrs
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
Includes buffer, Centre back outlet, 27L capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.caroma.com.au/bathrooms/commercial/cleaners-sink/cleaners-sink
VENT_CONNECTION
vent connection
0
WASTE
waste
WASTE_CONNECTION
waste connection
1
WASTE_RADIUS
waste radius
20
WFU
wfu
2
WIDTH_ANZRS
width_anzrs
435
NAME
name
Cleaners Sink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions