??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cef
Description
Classroom system tops
Bill of material
CEF-Chameleon-Classroom-System_Tops
ORDERNO
CEF-Chameleon-Classroom-System_Tops
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
30.000
DEPTH_TOOP
depth toop
29.730
DESCRIPTION
description
Family Type
DESIGN_OPTION
design option
-1
EDGE
edge
1
HEIGHT
height
34.403
HEIGHT26
height26
1
HEIGHT34
height34
1
HEIGHT42
height42
1
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
CEF Custom Educational Furnishings
MASSUNIT
massunit
1
MODEL
model
CH-WHN-50
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
The Chameleon Classroom System
URL
url
www.cefinc.con
VERSION
version
2016
WHITH_TOP
whith top
73.730
WIDTH
width
74
WORK_PLANE_BASED
work plane-based
0
NAME
name
CEF-Chameleon-Classroom-System_Tops
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions