??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 114
HELP_VARIABLE
Company
Hubbell
Description
Clamps
Bill of material
GL2929CG12
ORDERNO
APPLICATION
application
CERTIFICATION___CSA_APPROVED
certification - csa approved
CERTIFICATION___CULUS
certification - culus
CERTIFICATION___ETL
certification - etl
CERTIFICATION___UL_LISTED_DIRECT_BURIAL
certification - ul listed direct burial
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONDUCTOR___COPPER_SOLID_SIZE_RANGE
conductor - copper solid size range
CONDUCTOR___COPPER_STR_SIZE
conductor - copper str size
CONDUCTOR___COPPER_STR_SIZE_RANGE
conductor - copper str size range
DIMENSION___HEIGHT_INCH
dimension - height inch
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
DIMENSION___WIDTH_FRACTION
dimension - width fraction
DIMENSION___WIDTH_INCH
dimension - width inch
EU_ROHS_INDICATOR
eu rohs indicator
INDUSTRY_STANDARD_S_
industry standard(s)
INSTALLATION_TORQUE_RECOMMENDED_IN_LB
installation torque recommended in-lb
MATERIAL
material
MATERIAL_TYPE___SCREW
material type - screw
MINIMUM_PACK_QUANTITY
minimum pack quantity
PHYSICAL_ATTRIBUTE___SCREW_TYPE
physical attribute - screw type
PLATED
plated
PLATING_TYPE
plating type
STANDARDS___INDUSTRY_STANDARDS_MET
standards - industry standards met
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
SUB_BRAND
sub brand
TYPE
type
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
DIMENSION___B_LENGTH_INCH
dimension - b length inch
CONDUCTOR___COPPER_SOLID_SIZE
conductor - copper solid size
DIMENSION___BUS_THICKNESS_INCH
dimension - bus thickness inch
DIMENSION___HOLE_SIZE_INCH
dimension - hole size inch
DIMENSION___STUD_SIZE_INCH
dimension - stud size inch
DIMENSION___WIDTH_MM
dimension - width mm
MATERIAL___HARDWARE
material - hardware
CONDUCTOR___COPPER_TUBE_STD_SIZE
conductor - copper tube std size
CONDUCTOR___COPPER_TUBE_STD_SIZE_RANGE
conductor - copper tube std size range
CONDUCTOR___PIPE_OR_ROUND_TUBE_SIZE
conductor - pipe or round tube size
DIMENSION___OUTSIDE_DIAMETER_INCH
dimension - outside diameter inch
U_BOLT_TYPE
u bolt type
CONDUCTOR___COPPER_TUBE_EH_SIZE
conductor - copper tube eh size
DIMENSION___BOLT_SIZE_FRACTION
dimension - bolt size fraction
DIMENSION___THREAD_SIZE
dimension - thread size
DIMENSION___THREADS_PER_INCH
dimension - threads per inch
PHYSICAL_ATTRIBUTE___NUMBER_OF_HOLES
physical attribute - number of holes
PHYSICAL_ATTRIBUTE___PAD_CONFIGURATION
physical attribute - pad configuration
CONDUCTOR___REBAR_SIZE
conductor - rebar size
CONDUCTOR___REBAR_SIZE_RANGE
conductor - rebar size range
CONDUCTOR___ROD_SIZE
conductor - rod size
CONDUCTOR___ROD_SIZE_RANGE
conductor - rod size range
CONDUCTOR_TYPE
conductor type
DIMENSION___HEIGHT_FRACTION
dimension - height fraction
DIMENSION___LENGTH_BB_INCH
dimension - length bb inch
DIMENSION___D_INCH
dimension - d inch
DIMENSION___PAD_WIDTH_INCH
dimension - pad width inch
CARTON_QUANTITY
carton quantity
CONDUCTOR___AL_STR_SIZE
conductor - al str size
CONDUCTOR___AL_STR_SIZE_RANGE
conductor - al str size range
CONDUCTOR___PIPE_OR_ROUND_TUBE_RUN
conductor - pipe or round tube run
CONDUCTOR___PIPE_OR_ROUND_TUBE_RUN_RANGE
conductor - pipe or round tube run range
DIMENSION___HOLE_SIZE_MM
dimension - hole size mm
TEMPERATURE_RATING
temperature rating
VOLTAGE___MAXIMUM
voltage - maximum
HEX_SIZE
hex size
CONDUCTOR___ARMORED_CABLE_SIZE
conductor - armored cable size
CONDUCTOR___PIPE_EMT_SIZE
conductor - pipe emt size
CONDUCTOR___PIPE_EMT_SIZE_RANGE
conductor - pipe emt size range
TRADE_NAME
trade name
CONDUCTOR___RIGID_PIPE_SIZE_RANGE
conductor - rigid pipe size range
CONDUCTOR___PIPE_OR_ROUND_TUBE_SIZE_RANGE
conductor - pipe or round tube size range
INSTALLATION_TORQUE_RECOMMENDED_RUN_IN_LB
installation torque recommended run in-lb
DIMENSION___CROSS_FLATS_INCH
dimension - cross flats inch
CONDUCTOR_SIZE
conductor size
CONTACT_POINT_MATERIAL
contact point material
BOLT_SIZE
bolt size
DIMENSION___F_WIDTH_CENTER_TO_CENTER_INCH
dimension - f width center to center inch
DIMENSION___LENGTH_SIDE_B_INCH
dimension - length side b inch
CONDUCTOR___COPPER_STR_SIZE_B_RANGE
conductor - copper str size b range
CONDUCTOR___COPPER_TUBE_EH_SIZE_RANGE
conductor - copper tube eh size range
CONDUCTOR___COPPER_SOLID_SIZE_A
conductor - copper solid size a
CONDUCTOR___COPPER_SOLID_SIZE_A_RANGE
conductor - copper solid size a range
CONDUCTOR___COPPER_SOLID_SIZE_B
conductor - copper solid size b
CONDUCTOR___COPPER_SOLID_SIZE_B_RANGE
conductor - copper solid size b range
CONDUCTOR___COPPER_STR_SIZE_A
conductor - copper str size a
CONDUCTOR___COPPER_STR_SIZE_A_RANGE
conductor - copper str size a range
CONDUCTOR___COPPER_STR_SIZE_B
conductor - copper str size b
CONDUCTOR___ROD_SIZE_B
conductor - rod size b
CONDUCTOR___ROD_SIZE_B_RANGE
conductor - rod size b range
CONDUCTOR_RANGE
conductor range
CONDUCTOR___COPPER_STR_RUN_RANGE
conductor - copper str run range
CONDUCTOR___COPPER_STR_TAP_RANGE
conductor - copper str tap range
CONDUCTOR___ACSR_STR_RUN_RANGE
conductor - acsr str run range
CONDUCTOR___ACSR_STR_TAP_RANGE
conductor - acsr str tap range
CONDUCTOR___AL_STR_RUN_RANGE
conductor - al str run range
CONDUCTOR___AL_STR_TAP_RANGE
conductor - al str tap range
CONDUCTOR___COPPER_SOLID_RUN
conductor - copper solid run
CONDUCTOR___COPPER_SOLID_RUN_RANGE
conductor - copper solid run range
CONDUCTOR___COPPER_SOLID_TAP
conductor - copper solid tap
CONDUCTOR___COPPER_SOLID_TAP_RANGE
conductor - copper solid tap range
CONDUCTOR___COPPERWELD_SOLID_RUN_RANGE
conductor - copperweld solid run range
CONDUCTOR___COPPERWELD_SOLID_TAP_RANGE
conductor - copperweld solid tap range
CONDUCTOR___GALVANIZED_STEEL_STR_RUN_RANGE
conductor - galvanized steel str run range
CONDUCTOR___GALVANIZED_STEEL_STR_TAP_RANGE
conductor - galvanized steel str tap range
CONSTRUCTION_MATERIAL___MAIN
construction material - main
FINISH_TYPE
finish type
CONDUCTOR___COPPER_STR_RUN
conductor - copper str run
CONDUCTOR___COPPER_STR_TAP
conductor - copper str tap
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
CONDUCTOR___AAAC_5005_SIZE_A
conductor - aaac 5005 size a
CONDUCTOR___AAAC_5005_SIZE_A_RANGE
conductor - aaac 5005 size a range
CONDUCTOR___AAAC_5005_SIZE_B
conductor - aaac 5005 size b
CONDUCTOR___AAAC_5005_SIZE_B_RANGE
conductor - aaac 5005 size b range
CONDUCTOR___AAAC_6201_SIZE_A
conductor - aaac 6201 size a
CONDUCTOR___AAAC_6201_SIZE_A_RANGE
conductor - aaac 6201 size a range
CONDUCTOR___AAAC_6201_SIZE_B
conductor - aaac 6201 size b
CONDUCTOR___AAAC_6201_SIZE_B_RANGE
conductor - aaac 6201 size b range
CONDUCTOR___AL_STR_SIZE_A
conductor - al str size a
CONDUCTOR___AL_STR_SIZE_A_RANGE
conductor - al str size a range
CONDUCTOR___AL_STR_SIZE_B
conductor - al str size b
CONDUCTOR___AL_STR_SIZE_B_RANGE
conductor - al str size b range
CONDUCTOR___GALVANIZED_STEEL_STR_SIZE_RANGE
conductor - galvanized steel str size range
CONNECTOR_TYPE
connector type
DIMENSION___PIN_DIAMETER_INCH
dimension - pin diameter inch
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions