??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
CJTHT
Bill of material
CJTHT
ORDERNO
CJTHT
A
a
1000
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
1794.000
ASSEMBLY_CODE
assembly code
C
c
650
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1138798
COST
cost
0
CURRENT
current
2.590
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
850
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
400ºC/2h and 300ºC/2h axial fans with acoustically-insulated box
DESCRIPTION__ES_
description (es)
Ventiladores helicoidales 400ºC/2h y 300ºC/2h. Con caja aislada acústicamente
DESIGN_OPTION
design option
-1
DIAMETER_ANCHOR_ENVOLTURE
diameter anchor envolture
810.000
DIAMETER_EXT_ENVOLTURE
diameter ext envolture
715
DIAMETER_HELICE
diameter helice
710.000
DIAMETER_INT_ENVOLTURE
diameter int envolture
710.000
DIAMETER_NUCLEO
diameter nucleo
180
ENV_1
env 1
1
ENV_2
env 2
0
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_HEIGHT__D1_
input height (d1)
850
INPUT_WIDTH__D1_
input width (d1)
850
KEYNOTE
keynote
LENGTH_ENVOLTURE
length envolture
150
LEVEL
level
500
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
82
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
19480
MINIMUM_FLOW
minimum flow
1945.000
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11
OMNICLASS_TITLE
omniclass title
OUTPUT_HEIGHT__D1_
output height (d1)
850
OUTPUT_WIDTH__D1_
output width (d1)
850
PALAS_6
palas 6
1
PART_TYPE
part type
0
REFERENCE
reference
CJTHT-71-4T-1.5-F-400 IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1434
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__A_
unit height (a)
1000
UNIT_LENGTH
unit length
710.000
UNIT_WIDTH__A_
unit width (a)
1000
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
CJTHT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions