??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
CJHCH
Bill of material
CJHCH
ORDERNO
CJHCH
A
a
825
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
4261
ASSEMBLY_CODE
assembly code
C
c
550
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1024277
COST
cost
0
CURRENT
current
6.150
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
690
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Axial ventilation units with acoustically-isolated box
DESCRIPTION__ES_
description (es)
Unidades de ventilación helicoidales, con caja aislada acústicamente
DESIGN_OPTION
design option
-1
DIAMETER_ANCHOR_ENVOLTURE
diameter anchor envolture
730
DIAMETER_EXT_ENVOLTURE
diameter ext envolture
645
DIAMETER_HELICE
diameter helice
634
DIAMETER_INT_ENVOLTURE
diameter int envolture
640
DIAMETER_NUCLEO
diameter nucleo
172
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_HEIGHT__D1_
input height (d1)
690
INPUT_WIDTH__D1_
input width (d1)
690
KEYNOTE
keynote
LENGTH_ENVOLTURE
length envolture
150
LEVEL
level
412.500
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
74.400
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
25390
MINIMUM_FLOW
minimum flow
1900
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.11
OMNICLASS_TITLE
omniclass title
OUTPUT_HEIGHT__D1_
output height (d1)
690
OUTPUT_WIDTH__D1_
output width (d1)
690
PALAS_10
palas 10
1
PALAS_6
palas 6
0
PART_TYPE
part type
0
REFERENCE
reference
CJHCH-63-4T-4 IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1440
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__A_
unit height (a)
825
UNIT_LENGTH
unit length
610
UNIT_WIDTH__A_
unit width (a)
825
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
CJHCH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions