??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
CJBDT
Bill of material
CJBDT
ORDERNO
CJBDT
A
a
550
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
624
ASSEMBLY_CODE
assembly code
B
b
522
C
c
550
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1028316
COST
cost
0
CURRENT
current
0.900
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
428
D2
d2
456
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
400ºC/2h and 300ºC/2h double-inlet centrifugal extractor fan units with direct drive motors for immersed operation in fire risk zones. with the option of a single-phase motor
DESCRIPTION__ES_
description (es)
Unidades de extracción centrífugos de doble aspiración con motor directo. para trabajar inmersos en zonas de riesgo de incendio 400C/2h y 300ºC/2h. con posibilidad de motor monofásico
DESIGN_OPTION
design option
-1
E
e
-79.500
FAMILY_NAME
family name
FREQUENCY
frequency
50
G1
g1
333.500
HOST
host
0
I
i
509
INPUT_HEIGHT
input height
428
INPUT_WIDTH
input width
456
J
j
570
K
k
308
KEYNOTE
keynote
L
l
268
LEVEL
level
261
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
42
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
2100
MINIMUM_FLOW
minimum flow
300
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_HEIGHT
output height
268
OUTPUT_WIDTH
output width
308
PART_TYPE
part type
0
REFERENCE
reference
CJBDT-9/9-6T-F-400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
920
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__B_
unit height (b)
522
UNIT_LENGTH
unit length
610
UNIT_WIDTH__C_
unit width (c)
550
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
CJBDT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions