??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cj70_29 - Cinch Connectivity Solutions
Bill of material
CJ70-29
PN
Part Number
CJ70-29
DESC
Description
TRB Cable Jack, Wrench Crimp, Straight, 3-lug, For TWC-78-1 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TWC-78-1, TWC-124-1A
MF
Max Frequency
500 MHz
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions