??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cramer
Description
Citrus
Bill of material
Citrus
ORDERNO
Citrus
ALWAYS_VERTICAL
always vertical
1
ARM
arm
ARMS
arms
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit 2015
BASE
base
BASE_HEIGHT
base height
17.652
BASE_PRICE
base price
CASTERS
casters
CATALOG
catalog
Citrus
CATALOG_CODE
catalog code
CATEGORY
category
CHAIR
chair
1
CONTACT
contact
mailto: support@cramerinc.com
COPYRIGHT__
copyright ©
Copyright © 2019 Cramer, Inc GSA
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
High chair - with arms, seat material synthetic leather, shell color orange
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOTRING
footring
FRAME
frame
FRAME_COLOR
frame color
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Cramer
MASSUNIT
massunit
1
MODEL
model
CTHL4-A
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://cramerinc.com/product-lines/citrus
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_UPHOLSTERY
seat upholstery
SHARED
shared
0
STOOL
stool
0
TYPE
type
2
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://cramerinc.com
WITH_FOOTRING
with footring
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
Citrus
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions