??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Adels-Contact
Description
Circular Terminal Blocks AC 179 kompakt
Bill of material
AC 179 RVK 4 M20
ORDERNO
ASSEMBLY_CONTACT_SCREW
assembly contact screw
CABLE_DIAMETER_MAX_
cable diameter max.
CABLE_DIAMETER_MIN_
cable diameter min.
CLAMPING_UNITS_PER_POLE
clamping units per pole
COLOUR
colour
black
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
CORE_CROSS_SECTION_MAX_
core cross-section max.
CORE_CROSS_SECTION_MIN_
core cross-section min.
CROSS_SECTION_RATING
cross-section rating
CURRENT_RATING
current rating
DISMANTLING_LENGTH
dismantling length
FLAMMABILITY_RATING
flammability rating
V-2
HOUSING_HOLE_DIAMETER
housing hole diameter
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP68
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
4 pole
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRAIN_RELIEF_ASSEMBLY
strain relief assembly
STRIPPING_LENGTH
stripping length
TYPE
type
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
VOLTAGE_RATING
voltage rating
WALL_THICKNESS_MAX_
wall thickness max.
WALL_THICKNESS_MIN_
wall thickness min.
NAME
name
EAN
ean
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions