??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Adels-Contact
Description
Circular Connectors AC 169 kompakt
Bill of material
AC 169 REST5 M25
ORDERNO
ASSEMBLY_CONTACT_SCREW
assembly contact screw
CABLE_DIAMETER_MAX_
cable diameter max.
CABLE_DIAMETER_MIN_
cable diameter min.
CLAMPING_UNITS_PER_POLE
clamping units per pole
COLOUR
colour
black
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
CORE_CROSS_SECTION_MAX_
core cross-section max.
CORE_CROSS_SECTION_MIN_
core cross-section min.
CROSS_SECTION_RATING
cross-section rating
CURRENT_RATING
current rating
DISMANTLING_LENGTH
dismantling length
DISMANTLING_LENGTH_PE
dismantling length pe
EAN
ean
FLAMMABILITY_RATING
flammability rating
V-2
IMPULSE_VOLTAGE_RATING
impulse voltage rating
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP68
LOWER_LIMIT_TEMPERATURE
lower limit temperature
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
NUMBER_OF_POLES
number of poles
PE_FUNCTION
pe function
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRAIN_RELIEF_ASSEMBLY
strain relief assembly
STRIPPING_LENGTH
stripping length
TYPE
type
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
UPPER_LIMIT_TEMPERATURE
upper limit temperature
VOLTAGE_RATING
voltage rating
NAME
name
HOUSING_HOLE_DIAMETER
housing hole diameter
WALL_THICKNESS_MAX_
wall thickness max.
WALL_THICKNESS_MIN_
wall thickness min.
FIXING
fixing
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions