??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 14
HELP_VARIABLE
Company
AutomationDirect
Description
Circuit Protection Blocks
Bill of material
KN-F10L24AC
ORDERNO
AMPERAGE_RATING
amperage rating
6.3A
BLOWN_FUSE_INDICATOR
blown fuse indicator
BRAND
brand
Konnect-It
COLOR
color
Gray
DIODE
diode
No
FOR_USE_WITH
for use with
GMA, GMC, S500 and S506 series fuses
ITEM
item
Terminal block
POWER_INDICATOR
power indicator
No
QUANTITY_PER_PACK
quantity per pack
TERMINAL_BLOCK_TYPE
terminal block type
Fuse
VOLTAGE_RATING
voltage rating
300V rated (UL)
WIRE_SIZE
wire size
26 - 8 AWG
NAME
name
MOUNTING
mounting
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions