??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Chrome Plated Brass Lab Set 1-Way Bench Mtd Deionized Unit Max 400kPa
Bill of material
Chrome Plated Brass Lab Set 1-Way Bench Mtd Deionized Unit Max 400kPa
ORDERNO
Chrome Plated Brass Lab Set 1-Way Bench Mtd Deionized Unit Max 400kPa
ASSEMBLY_CODE
assembly code
D2010
CATEGORY
category
CIRCULATION_ANZRS
circulation_anzrs
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
900
DESCRIPTION
description
Lab Set 1-Way Distilled/Deionized Unit - Max 400 kPa
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILTEROBJECT_ANZRS
filterobject_anzrs
TLDI
FLOWRATE
flowrate
0.100
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET
inlet
15mm Male
INSTRUCTIONS
instructions
http://www.galvinengineering.com.au/Installation_Guides_1.aspx
KEYNOTE
keynote
15400
MANUFACTURER
manufacturer
Galvin Engineering
MASSUNIT
massunit
1
MODEL
model
TLDIMPC
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20120305.010
OMNICLASS_NUMBER
omniclass number
23.45.55.00
OMNICLASS_TITLE
omniclass title
Sanitary Faucets, Wastes
OUTLET
outlet
Fixed Outlet, Tube Nozzle
PART_TYPE
part type
0
PLUMBINGMATERIAL_ANZRS
plumbingmaterial_anzrs
PRESSURE
pressure
400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEATING
seating
SHARED
shared
0
STYLEORTYPE_ANZRS
styleortype_anzrs
Plumbing Fixture
TYPE_COMMENTS
type comments
TLDI
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.galvinengineering.com.au
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WELSRATING_ANZRS
welsrating_anzrs
5 star
WFU
wfu
0
NAME
name
Chrome Plated Brass Lab Set 1-Way Bench Mtd Deionized Unit Max 400kPa
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions