??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
CHP Varion C
Bill of material
CHP VARION C
ORDERNO
ACTUAL_HEATING_WATER_FLOW
actual heating water flow
0
AIR_CONNECTION_DIAMETER
air connection diameter
80
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
Combined Heat and Power Units
ARTICLE_TYPE
article type
ASSEMBLY_CODE
assembly code
BASE_FAMILY_VERSION
base family version
11.22
BLUE
blue
CASING_DEPTH
casing depth
1320
CATEGORY
category
CB_NL_CLASS
cb-nl class
CHP_EFFICIENCY_ELECTRICAL
chp efficiency electrical
CHP_EFFICIENCY_MECHANICAL
chp efficiency mechanical
CHP_EFFICIENCY_TOTAL
chp efficiency total
CHP_ENGINE_OIL_CAPACITY
chp engine oil capacity
CHP_ENGINE_SPEED
chp engine speed
CHP_OUTPUTEL_ACTIVE
chp outputel active
CHP_OUTPUTEL_APPARENT
chp outputel apparent
CHP_OUTPUTTH
chp outputth
CLASSIFICATION
classification
0
COMMISSIONING_COMPLETE
commissioning complete
0
CONDENSATE_CONNECTION_DIAMETER
condensate connection diameter
CONDENSATE_SPIGOT_DIAMETER
condensate spigot diameter
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Combined Heat and Power Units
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
4.0
EQUIPMENT_DEPTH
equipment depth
1639.000
EQUIPMENT_FUEL
equipment fuel
Natural Gas (G20)
EQUIPMENT_FUEL_FLOW
equipment fuel flow
EQUIPMENT_HEIGHT
equipment height
1408.000
EQUIPMENT_REF
equipment ref
EQUIPMENT_WIDTH
equipment width
758
ETIM_ARTICLE_CLASS
etim article class
EC001213
EXP_CONNECTION_DIAMETER
exp connection diameter
20
EXP_SPIGOT_DIAMETER
exp spigot diameter
26.900
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.22
FLUE_CONNECTION_DIAMETER
flue connection diameter
125
FLUE_GAS_TEMPERATURE
flue gas temperature
FUNCTION_CODE
function code
GAS_CONNECTION_DIAMETER
gas connection diameter
20
GAS_SPIGOT_DIAMETER
gas spigot diameter
26.900
GLN
gln
8714231770244
GTIN
gtin
HOST
host
0
HTGF_CONNECTION_DIAMETER
htgf connection diameter
32
HTGF_SPIGOT_DIAMETER
htgf spigot diameter
42.400
HTGR_CONNECTION_DIAMETER
htgr connection diameter
32
HTGR_SPIGOT_DIAMETER
htgr spigot diameter
42.400
IFCEXPORTAS
ifcexportas
IfcPump
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
ISSUE_DATE
issue date
23-03-2017
ISSUE_REV
issue rev
A
KEYNOTE
keynote
LOCATION
location
MANUFACTURER
manufacturer
Elco
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.10.17.17
OMNICLASS_TITLE
omniclass title
Combined Heating/Cooking Units
PART_TYPE
part type
0
PRODUCT_LINE
product line
Elco
RED
red
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERVICE_DUE
service due
SERVICE_INTERVAL
service interval
SERVICED_LAST
serviced last
SHARED
shared
0
STABU_CODE
stabu code
SYSTEM_SERVED
system served
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
400.000
WARRANTY_PERIOD
warranty period
WARRANTY_STARTDATE
warranty startdate
WATERMARKED_BY
watermarked by
WEIGHT_DRY
weight dry
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WORK_PLANE_BASED
work plane-based
0
YELLOW
yellow
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions