??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
AAON
Description
Chilled Water with Hot Water Heat
Bill of material
Power Return - 16-30 Tons
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CHILLED_WATER_COIL_FPI
chilled water coil fpi
0
CHILLED_WATER_COIL_ROWS
chilled water coil rows
0
CHILLED_WATER_EWT
chilled water ewt
-459.67
CHILLED_WATER_GPM
chilled water gpm
0
CHILLED_WATER_LWT
chilled water lwt
-459.67
CHILLED_WATER_PD
chilled water pd
0
CLASSIFICATION
classification
0
CLEARANCE_AREA_DEPTH_BACK
clearance area depth back
48
CLEARANCE_AREA_DEPTH_FRONT
clearance area depth front
48
CLEARANCE_AREA_DEPTH_LEFT
clearance area depth left
48
CLEARANCE_AREA_DEPTH_RIGHT
clearance area depth right
COOLING_EAT
cooling eat
0
COOLING_LAT
cooling lat
0
COOLING_LATENT_CAPACITY
cooling latent capacity
0
COOLING_SENSIBLE_CAPACITY
cooling sensible capacity
0
COOLING_TOTAL_CAPACITY
cooling total capacity
0
COOLING_TOTAL_TONNAGE
cooling total tonnage
0
COPYRIGHT
copyright
Copyright © 2011 AAON, Inc.
COST
cost
0
CREATED_BY
created by
Intelligent Building Design Resource Group, LTD™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EQUIVALENT_TOTAL_CAPACITY
equivalent total capacity
0
ERV_TOTAL_COOLING_CAPACITY
erv total cooling capacity
0
ESP
esp
0
EXHAUST_AIR_CFM
exhaust air cfm
0
EXHAUST_FAN_HP
exhaust fan hp
0
FAMILY_VERSION
family version
1.0.0
FLA
fla
0
HAS_14_INCH_CURB
has 14 inch curb
1
HAS_24_INCH_CURB
has 24 inch curb
0
HAS_CURB
has curb
1
HEATING_EAT
heating eat
0
HEATING_LAT
heating lat
0
HEATING_TOTAL_CAPACITY
heating total capacity
0
HERTZ
hertz
0
HOST
host
0
HOT_WATER_COIL_FPI
hot water coil fpi
0
HOT_WATER_COIL_ROWS
hot water coil rows
0
HOT_WATER_EWT
hot water ewt
-459.67
HOT_WATER_GPM
hot water gpm
0
HOT_WATER_LWT
hot water lwt
-459.67
HOT_WATER_PD
hot water pd
0
IBD_EQUIPMENT_ABBREVIATION
ibd equipment abbreviation
AHU
IS_VOID
is void
1
LRA
lra
0
MANUFACTURER
manufacturer
Aaon, Inc.
MASSUNIT
massunit
1
MCA
mca
0
MOCP
mocp
0
MODEL
model
MODEL_DISCLAIMER
model disclaimer
Reference the unit drawing cut sheets for any detailed measurement information which can be found through AAON’s selection software. The cut sheet from the latest version of the software will be used when there is conflicting information.
MODEL_ID
model id
NUMBER_OF_POLES
number of poles
3
OCTAVE_BAND___1000_HZ
octave band - 1000 hz
0
OCTAVE_BAND___125_HZ
octave band - 125 hz
0
OCTAVE_BAND___2000
octave band - 2000
0
OCTAVE_BAND___250_HZ
octave band - 250 hz
0
OCTAVE_BAND___4000
octave band - 4000
0
OCTAVE_BAND___500_HZ
octave band - 500 hz
0
OCTAVE_BAND___63_HZ
octave band - 63 hz
0
OCTAVE_BAND___8000_HZ
octave band - 8000 hz
0
OFFSET
offset
OFFSETCURB
offsetcurb
OMNICLASS_NUMBER
omniclass number
23.75.35.14
OMNICLASS_TITLE
omniclass title
Air Handling Units
OPERATING_WEIGHT
operating weight
0
OUTDOOR_AIR_CFM
outdoor air cfm
0
PART_TYPE
part type
0
PHASE
phase
3
RETURN_AIR_CFM
return air cfm
0
RLA
rla
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RQ_SERIES_OPERATION_MANUAL
rq series operation manual
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SHOW_CLEARANCE_AREAS
show clearance areas
1
SUPPLY_AIR_CFM
supply air cfm
0
SUPPLY_FAN_HP
supply fan hp
0
URL
url
http://www.aaon.com
VERSION
version
2010
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
Z_CURB_LENGTH
z curb length
Z_ENERGY_RECOVERY_
z energy recovery
Z_FORKLIFT_HOLE_OFFSET
z forklift hole offset
Z_LENGTH
z length
Z_POWER_EXHAUST
z power exhaust
NAME
name
RN_SERIES_OPERATION_MANUAL
rn series operation manual
Z_FORKLIFT_HOLE_OFFSET_MIDDLE
z forklift hole offset middle
Z_HAS_ONE_FAN
z has one fan
Z_HAS_TWO_FANS
z has two fans
Z_OFFSET
z offset
Z_OFFSET_CURB
z offset curb
Z_HAS_THREE_FANS
z has three fans
Z_POWER_RETURN
z power return
Z_26_40_TON
z 26-40 ton
Z_50_70_TON
z 50-70 ton
Z_EXTRA_BOX
z extra box
Z_FIRST_SLOT
z first slot
Z_POWER_EXHAUST_DOOR
z power exhaust door
Z_RETURN_AIR
z return air
Z_SECOND_SLOT
z second slot
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions