??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Barcol-Air
Description
Channel Heaters
Bill of material
THIS IS A FAMILY TYPE CATALOG
ORDERNO
THIS IS A FAMILY TYPE CATALOG
ACTUAL_OFFSET
actual offset
10
AIR_FLOW_RATE
air flow rate
0
ALWAYS_VERTICAL
always vertical
1
ANNOTATION_OFFSET_RL
annotation offset rl
0
ARTICLE_DESCRIPTION
article description
Rectangular cold water duct cooler
ARTICLE_TYPE
article type
NJOKDOO40202CL
CH_ANGLE
ch angle
90
CH_CONNECTION_DIAMETER_SAFE
ch connection diameter safe
12.700
CH_LENGHT_1
ch lenght 1
200
CH_POSITION
ch position
1
COOLING_POWER
cooling power
0
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Rectangular cold water duct cooler
DESIGN_OPTION
design option
-1
DISTANCE_BETWEEN_SUPPLY_AND_RETURN_PIPE
distance between supply and return pipe
160
DISTANCE_BETWEEN_SUPPLY_AND_RETURN_PIPE_SAFE
distance between supply and return pipe safe
160
DRAIN_ANGLE
drain angle
90
DRAIN_OFFSET
drain offset
95.000
DRAIN_POSITION
drain position
1
DRAIN_POSITION_PLANE
drain position plane
80
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC011705
FAMILY_VERSION
family version
11.14
FLANGE_WIDTH_1
flange width 1
25
FLANGE_WIDTH_1_SAFE
flange width 1 safe
25
FLANGE_WIDTH_2
flange width 2
25
FLANGE_WIDTH_2_SAFE
flange width 2 safe
25
HEIGHT
height
200
HEIGHT_SAFE
height safe
200
HOST
host
0
HYDRONIC_RETURN_FLOW
hydronic return flow
0
HYDRONIC_SUPPLY_FLOW
hydronic supply flow
0
LENGTH_1
length 1
120.000
LENGTH_1_SAFE
length 1 safe
120.000
LENGTH_2
length 2
120.000
LENGTH_2_SAFE
length 2 safe
120.000
MANUFACTURER
manufacturer
Barcol Air
MANUFACTURER_ART__NO_
manufacturer art. no.
NJOKDOO40202CL
MANUFACTURER_URL
manufacturer url
http://www.barcol-airproducts.nl/producten/systemen
MASSUNIT
massunit
1
MODEL
model
NJOKDOO40202CL
NEGATIVE_OFFSET
negative offset
10
NOMINAL_CH_CONNECTION_DIAMETER
nominal ch connection diameter
12.700
OMNICLASS_NUMBER
omniclass number
23.75.10.24.21
OMNICLASS_TITLE
omniclass title
Cooling and Freeze Components
OUTER_CH_CONNECTION_DIAMETER
outer ch connection diameter
21.300
PART_TYPE
part type
4
PLENUM_HEIGHT
plenum height
0
PLENUM_HEIGHT_SAFE
plenum height safe
10
PLENUM_LENGTH
plenum length
0
PLENUM_LENGTH_SAFE
plenum length safe
10
PLENUM_OFFSET
plenum offset
0
PLENUM_VISIBLE
plenum visible
0
PLENUM_WIDTH
plenum width
0
PLENUM_WIDTH_SAFE
plenum width safe
60.000
POSITIVE_PLENUM_OFFSET
positive plenum offset
115
PRODUCT_LINE
product line
Barcol Air
REVIT_VERSION
revit version
2018
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYMBOL_LENGTH_1
symbol length 1
100
SYMBOL_LENGTH_3
symbol length 3
100
SYMBOL_LENGTH_4
symbol length 4
120.000
SYMBOL_LENGTH_5
symbol length 5
100
SYMBOL_POSITION
symbol position
100
TOTAL_LENGTH
total length
240.000
URL
url
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2018
WATERMARKED_BY
watermarked by
WFU
wfu
0
WIDTH
width
400
WIDTH_SAFE
width safe
400
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type NJOKL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions