??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
ETI
Description
Change-over switches
Bill of material
004661564
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CATALOGUE_GROUP
catalogue group
CUSTOMS_TARIFF
customs tariff
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
LEVEL
level
Change-over switches
NO__OF_POLES
no. of poles
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CURRENT__A_
rated current (a)
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
NAME
name
CONDITIONED_RATED_SHORT_CIRCUIT_CURRENT_IQ
conditioned rated short-circuit current iq
MAX__RATED_OPERATION_VOLTAGE_UE_AC
max. rated operation voltage ue ac
NOMINAL_RATED_CURRENT
nominal rated current
NUMBER_OF_POLES
number of poles
RATED_OPERATING_VOLTAGE
rated operating voltage
RATED_OPERATION_POWER_AT_AC_23__400_V
rated operation power at ac-23, 400 v
RATED_OPERATION_POWER_AT_AC_3__400_V
rated operation power at ac-3, 400 v
RATED_PERMANENT_CURRENT_AT_AC_21__400_V
rated permanent current at ac-21, 400 v
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
RATED_SHORT_TIME_WITHSTAND_CURRENT_LCW
rated short-time withstand current lcw
SWITCHING_POWER_AT_400_V
switching power at 400 v
TYPE
type
FOR_USE_WITH
for use with
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions